Mimas-I & EV-Kits

Radio Module 169 MHz wM-BUS (AMB3626-M)

Mimas-I & EV-Kits

Characteristics

  • Low-cost radio module 169 MHz
  • Frequency band 169.400 - 169.475 MHz
  • RF output power 14 dBm
  • Wireless M-BUS EN13757-4: 2013 Standard
  • Operating mode: N (a-f)
  • Range up to 3000 m line of sight
  • Small size: 17 x 27 x 4.0 mm
  • Low-power functions (Wake-On-Radio)
  • Adjustable RF data rates
  • Communication via UART/SPI Interface
  • Encryption AES-128
  • Pin-to-pin compatible with Metis-I and Metis-II
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and evaluate the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Mimas-I
EV-Kits
USB radio stick
Filter article data
Filter by
 show  articles in 3 product lines
 articles in 3 product lines
Reset all
Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Man­ual
Downloads
Status
Description
Frequency Range(MHz)
dLoS(m)
PTx, 50 Ω(dBm)
Rxsens, 50 Ω(dBm)
VDD min.(V)
VDD max.(V)
Rb max.(kbps)
Radio Module
USB Radio Stick
Evaluation Kit
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
2607019213001
SPECEV-Kit Mimas-I, –, –

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Simu­lation–
Man­ual
Availability
–
Downloads–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionEV-Kit Mimas-I 
–
–
–
–
–
–
–
Radio Module
USB Radio Stick –
Evaluation Kit –
–Check availability
2607011113000
SPECMimas-I, 169.40625 - 169.46875, 3000 m

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Simu­lation
Man­ual
Availability
–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionMimas-I 
Frequency Range 169.40625 - 169.46875
Line of Sight Range3000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-115 dBm
Operating Supply Voltage Min.2 V
Operating Supply Voltage Max.3.6 V
RF Bitrate max.4.8 kbps
Radio Module –
USB Radio Stick
Evaluation Kit
–Check availability
2607046213001
SPECMimas-I USB radio stick, 169.40625 - 169.46875, 3000 m

Not recommended for new designs

Production is active but not recommended for new designs. Please check spec for product status notification (PSN).

Simu­lation
Man­ual
Availability
–
Status
NRNDProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
iProduction is active. Product is not recommended for new design. Expected lifetime: 2-5 years.
DescriptionMimas-I USB radio stick 
Frequency Range 169.40625 - 169.46875
Line of Sight Range3000 m
Output Power 50 Ohm14 dBm
RX sensitivity max.-115 dBm
–
–
RF Bitrate max.4.8 kbps
Radio Module
USB Radio Stick –
Evaluation Kit –
–Check availability

Download now free of charge

Software downloads

IoT becomes intelligent when hardware and software work together harmoniously!

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.


The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.


Wireless M-Bus

Wireless M-Bus

Wireless Meter Bus (wM-BUS) is the extension of the meter Bus (M-BUS) with a wireless protocol and role scheme for handling communication over a standardized wireless communication interface between meters and data loggers – so called smart meter gateways (SMGW). This scheme is specified by the European standard EN 13757 and its sub-standards. The motivation of this standard is to allow an automated measuring and processing of data, track the usage of resources and to optimize provisioning in order to create an “Advanced Metering Infrastructure” (AMI).

Such Smart grid / meter devices are typically battery operated and in need for a long range and robust wireless communication. This is the reason for using the Sub GHz frequencies in the free ISM Bands. EN13757-4 is specifying radio options in the 169 MHz, 434 MHz or 868 MHz band, regarding to the region.

Wireless M-Bus

User Application

Advantages for the Customers

  • „Almost live“ data access on his currently use of resources including a “live” cost estimation instead of yearly billing 
  • Comparison on a day-by-day basis when data is available  
  • No costs for the manual readout, no huddle with a yearly appointment for manual meter readout person  
  • Secure due to encryption, only the owner of the data knows the key required for decrypting the messages of the meters  
  • Several metering providers can share a single Smart meter Gateway (water, gas, electricity, heat cost, …)

Disadvantages for the Customers

  • High initial costs: Smart meter gateway and meters with wireless interface
  • Battery lifetime requires exchanging devices each 7 - 10 years in case of battery operated devices – due to security reasons “just” changing the battery is often prevented

Videos

Wireless M-Bus - the radio standard for smart metering applications