Characteristics
- Small size and low profile
- Pick and placeable
- Very low leakage inductance
- Low resistance
- Lead-free and RoHS compliant
Applications
- PoE power supplies
- Security cameras
- Information displays
- IP phones
- WLAN access points
Products
All
EP13
ER19/4.8/15
RM6
Order Code | Datasheet | Downloads | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | NPRI : NSEC : NAUX | VT (V (DC)) | fswitch (kHz) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750343164 | SPEC | 10 files | Forward | 40 - 57 V (DC) | 5 | 14 | 12 | 153 | 4:4:1:1:5 | 2250 | 200 | 21.08 | 23.37 | 10.5 | SMT | ER19/4.8/15 | ||
750343576 | SPEC | 10 files | Forward | 40 - 57 V (DC) | 24 | 3 | 12 | 100 | 4:4:4:4:4 | 2250 | 200 - 700 | 21.08 | 23.37 | 10.5 | SMT | ER19/4.8/15 |
Samples |
---|
Order Code | Datasheet | Downloads | Version | VIN | VOut1 (V) | IOut1 (A) | Vaux (V) | L (µH) | NPRI : NSEC : NAUX | VT (V (DC)) | fswitch (kHz) | L (mm) | W (mm) | H (mm) | Mount | Size | Samples |
---|