OverviewAll product unitsProduct unitPassive ComponentsProduct groupCustom MagneticsProduct familyCustom Finished Magnetic ComponentsProduct sub-seriesPower MagneticsProduct sub-familyPoE TransformersProduct seriesMID-POETI Power Over Ethernet Transformers for Texas Instruments

MID-POETI Power Over Ethernet Transformers for Texas Instruments

Characteristics

  • Small size and low profile
  • Pick and placeable
  • Very low leakage inductance
  • Low resistance
  • Lead-free and RoHS compliant

Applications

  • PoE power supplies
  • Security cameras
  • Information displays
  • IP phones
  • WLAN access points

Products

All
EP13
ER19/4.8/15
RM6
Order Code Data­sheet DownloadsVersionVINVOut1
(V)
IOut1
(A)
Vaux
(V)
L
(µH)
NPRI : NSEC : NAUXVT
(V (DC))
fswitch
(kHz)
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750343164SPEC
10 files Forward 40 - 57 V (DC) 5 14 12 153 4:4:1:1:5 2250 200 21.08 23.37 10.5 SMT ER19/4.8/15
750343576SPEC
10 files Forward 40 - 57 V (DC) 24 3 12 100 4:4:4:4:4 2250 200 - 700 21.08 23.37 10.5 SMT ER19/4.8/15
Order Code Data­sheet
750343164SPEC
750343576SPEC
Samples
Order Code Data­sheet DownloadsVersionVINVOut1
(V)
IOut1
(A)
Vaux
(V)
L
(µH)
NPRI : NSEC : NAUXVT
(V (DC))
fswitch
(kHz)
L
(mm)
W
(mm)
H
(mm)
MountSize Samples