OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact

WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact

WR-FPC 0.50 mm SMT ZIF Horizontal Dual Contact
General Information
Pitch0.5 mm
Material Properties
Insulator MaterialLCP
Contact MaterialPhosphor Bronze
Contact Plating80 (µ") Tin over 50 (µ") Nickel
Contact TypeStamped
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
687106182122SPEC
7 files 6 0.5 Horizontal 5 0.5 50 Tape and Reel 30 max.687001
687108182122SPEC
7 files 8 0.5 Horizontal 6 0.5 50 Tape and Reel 30 max.687001
687110182122SPEC
7 files 10 0.5 Horizontal 7 0.5 50 Tape and Reel 30 max.687001
687112182122SPEC
7 files 12 0.5 Horizontal 8 0.5 50 Tape and Reel 30 max.687001
687114182122SPEC
7 files 14 0.5 Horizontal 9 0.5 50 Tape and Reel 30 max.687001
687116182122SPEC
7 files 16 0.5 Horizontal 10 0.5 50 Tape and Reel 30 max.687001
687118182122SPEC
7 files 18 0.5 Horizontal 11 0.5 50 Tape and Reel 30 max.687001
687120182122SPEC
7 files 20 0.5 Horizontal 12 0.5 50 Tape and Reel 30 max.612690
687122182122SPEC
7 files 22 0.5 Horizontal 13 0.5 50 Tape and Reel 30 max.
687124182122SPEC
7 files 24 0.5 Horizontal 14 0.5 50 Tape and Reel 30 max.
687126182122SPEC
7 files 26 0.5 Horizontal 15 0.5 50 Tape and Reel 30 max.
687128182122SPEC
7 files 28 0.5 Horizontal 16 0.5 50 Tape and Reel 30 max.687001
687130182122SPEC
7 files 30 0.5 Horizontal 17 0.5 50 Tape and Reel 30 max.687001
687134182122SPEC
7 files 34 0.5 Horizontal 19 0.5 50 Tape and Reel 30 max.687001
687136182122SPEC
7 files 36 0.5 Horizontal 20 0.5 50 Tape and Reel 30 max.687001
687140182122SPEC
7 files 40 0.5 Horizontal 22 0.5 50 Tape and Reel 30 max.687001
687145182122SPEC
7 files 45 0.5 Horizontal 24.5 0.5 50 Tape and Reel 30 max.687001
687150182122SPEC
7 files 50 0.5 Horizontal 27 0.5 50 Tape and Reel 30 max.687001
Order Code Data­sheet
687106182122SPEC
687108182122SPEC
687110182122SPEC
687112182122SPEC
687114182122SPEC
687116182122SPEC
687118182122SPEC
687120182122SPEC
687122182122SPEC
687124182122SPEC
687126182122SPEC
687128182122SPEC
687130182122SPEC
687134182122SPEC
687136182122SPEC
687140182122SPEC
687145182122SPEC
687150182122SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments:

Learn more