Characteristics
- SMT and THT models
- Frequency from 1.8432 to 25 MHz
- Tolerance from 15 to 30 ppm
- Capacitive Load from 12 to 30 pF
- Hermetically sealed
Applications
- Microprocessor
- Wireless Communication Devices
- Industrial Devices
- Wired Communication (e.g. Ethernet and USB)
- IoT
- Optical Network
- Audio and Multimedia Devices
- Test and Measurement Equipment
- Navigation and Locators
- Wearables
Products
Order Code | Datasheet | Downloads | Product series | Size | f | Tol. f | Cload (pF) | Operating Temperature | L (mm) | W (mm) | H (mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|
830003033B | 5 files | WE-XTAL Quartz Crystal | HC49 | 1.8432 MHz | ±20ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.65 | 13.46 | ||
830003044B | 5 files | WE-XTAL Quartz Crystal | HC49 | 2.4576 MHz | ±20ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.65 | 13.46 | ||
830003058 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 3.579545 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003063B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 3.579545 MHz | ±30ppm | 20 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830003071 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 4 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003074B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 4 MHz | ±20ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | |
830003093B | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 4.194304 MHz | ±30ppm | 12 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | ||
830003115B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 4.9152 MHz | ±30ppm | 30 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830003119B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 5 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | |
830003132B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 6 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | |
830003137B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 6.144 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | |
830003151 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 8 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003156B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 8 MHz | ±30ppm | 30 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830003166 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 10 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003169B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 10 MHz | ±30ppm | 30 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830003181 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 20 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003185B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 20 MHz | ±30ppm | 12 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830003210 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 12 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003215B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 12 MHz | ±30ppm | 30 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830003224B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 14.7456 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | |
830003237 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 16 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003240B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 16 MHz | ±30ppm | 30 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830003260 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 3.6864 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003263B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 3.6864 MHz | ±30ppm | 30 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830003325B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 24 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | |
830003334 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 7.3728 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003336B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 7.3728 MHz | ±15ppm | 18 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | |
830003519 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 11.0592 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830003523B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 11.0592 MHz | ±30ppm | 30 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830010595 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 25 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830010689 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 7.3728 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830011300 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 4 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830011301 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 8 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830012313 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 14.7456 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830012504 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 24 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830016788 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 6 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830017145 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 10 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830017146 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 20 MHz | ±30ppm | 30 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830018153 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 4.9152 MHz | ±30ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830020423 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 8 MHz | ±30ppm | 18 | -20 °C up to +70 °C | 13.4 | 4.9 | 4.3 | |
830024985B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 3.2768 MHz | ±30ppm | 12 | -10 °C up to +60 °C | 11.05 | 4.7 | 4.1 | |
830026900 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 6 MHz | ±20ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830026908 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 14.7456 MHz | ±20ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830026911 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 18.432 MHz | ±20ppm | 16 | -10 °C up to +60 °C | 13.4 | 4.9 | 4.3 | |
830027298B | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4H | 4 MHz | ±30ppm | 18 | -20 °C up to +70 °C | 11.05 | 4.7 | 4.1 | |
830035293 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 12 MHz | ±30ppm | 16 | -40 °C up to +85 °C | 13.4 | 4.9 | 4.3 | |
830036533 | SPEC | 5 files | WE-XTAL Quartz Crystal | HC49/4HSMX | 24 MHz | ±30ppm | 18 | -40 °C up to +85 °C | 13.4 | 4.9 | 4.3 |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Size | f | Tol. f | Cload (pF) | Operating Temperature | L (mm) | W (mm) | H (mm) | Samples |
---|