Design Kit WE-KI SMT Wire Wound Ceramic Inductor 0402 - ±5% Tol.
Order Code 744765A
Characteristics
- 1 size, 36 values, 1080 components
Products
Filter by
show in
article in 0 product lines
Reset allOrder Code | Datasheet | Simulation | Downloads | Status | Product series | L(nH) | Qmin. | RDC max.(Ω) | IR(mA) | fres(MHz) | Samples |
|---|---|---|---|---|---|---|---|---|---|---|---|
| WE-KI SMT Wire Wound Ceramic Inductor, 1 nH, 13 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance1 nH | Q-Factor13 | DC Resistance0.045 Ω | Rated Current1360 mA | Self Resonant Frequency6000 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 2 nH, 16 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance2 nH | Q-Factor16 | DC Resistance0.07 Ω | Rated Current1040 mA | Self Resonant Frequency6000 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 2.2 nH, 18 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance2.2 nH | Q-Factor18 | DC Resistance0.07 Ω | Rated Current960 mA | Self Resonant Frequency6000 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 2.7 nH, 16 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance2.7 nH | Q-Factor16 | DC Resistance0.12 Ω | Rated Current640 mA | Self Resonant Frequency6000 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 3.3 nH, 20 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance3.3 nH | Q-Factor20 | DC Resistance0.066 Ω | Rated Current840 mA | Self Resonant Frequency6000 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 4.7 nH, 15 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance4.7 nH | Q-Factor15 | DC Resistance0.13 Ω | Rated Current640 mA | Self Resonant Frequency4775 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 5.1 nH, 23 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance5.1 nH | Q-Factor23 | DC Resistance0.083 Ω | Rated Current800 mA | Self Resonant Frequency5800 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 5.6 nH, 23 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance5.6 nH | Q-Factor23 | DC Resistance0.083 Ω | Rated Current760 mA | Self Resonant Frequency5800 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 6.8 nH, 20 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance6.8 nH | Q-Factor20 | DC Resistance0.083 Ω | Rated Current680 mA | Self Resonant Frequency4800 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 7.5 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance7.5 nH | Q-Factor25 | DC Resistance0.104 Ω | Rated Current680 mA | Self Resonant Frequency5800 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 8.2 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance8.2 nH | Q-Factor25 | DC Resistance0.104 Ω | Rated Current680 mA | Self Resonant Frequency4400 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 9 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance9 nH | Q-Factor25 | DC Resistance0.104 Ω | Rated Current680 mA | Self Resonant Frequency4160 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 10 nH, 23 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance10 nH | Q-Factor23 | DC Resistance0.195 Ω | Rated Current480 mA | Self Resonant Frequency3900 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 12 nH, 26 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance12 nH | Q-Factor26 | DC Resistance0.12 Ω | Rated Current640 mA | Self Resonant Frequency3600 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 13 nH, 24 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance13 nH | Q-Factor24 | DC Resistance0.21 Ω | Rated Current560 mA | Self Resonant Frequency3450 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 15 nH, 26 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance15 nH | Q-Factor26 | DC Resistance0.172 Ω | Rated Current560 mA | Self Resonant Frequency3280 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 18 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance18 nH | Q-Factor25 | DC Resistance0.23 Ω | Rated Current420 mA | Self Resonant Frequency3100 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 19 nH, 26 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance19 nH | Q-Factor26 | DC Resistance0.202 Ω | Rated Current480 mA | Self Resonant Frequency3040 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 20 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance20 nH | Q-Factor25 | DC Resistance0.25 Ω | Rated Current420 mA | Self Resonant Frequency3000 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 22 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance22 nH | Q-Factor25 | DC Resistance0.3 Ω | Rated Current400 mA | Self Resonant Frequency2800 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 24 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance24 nH | Q-Factor25 | DC Resistance0.3 Ω | Rated Current400 mA | Self Resonant Frequency2700 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 27 nH, 26 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance27 nH | Q-Factor26 | DC Resistance0.298 Ω | Rated Current400 mA | Self Resonant Frequency2480 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 30 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance30 nH | Q-Factor25 | DC Resistance0.3 Ω | Rated Current400 mA | Self Resonant Frequency2350 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 33 nH, 24 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance33 nH | Q-Factor24 | DC Resistance0.35 Ω | Rated Current400 mA | Self Resonant Frequency2350 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 36 nH, 26 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance36 nH | Q-Factor26 | DC Resistance0.403 Ω | Rated Current320 mA | Self Resonant Frequency2320 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 39 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance39 nH | Q-Factor25 | DC Resistance0.55 Ω | Rated Current320 mA | Self Resonant Frequency2100 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 43 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance43 nH | Q-Factor25 | DC Resistance0.81 Ω | Rated Current100 mA | Self Resonant Frequency2030 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 47 nH, 26 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance47 nH | Q-Factor26 | DC Resistance0.83 Ω | Rated Current100 mA | Self Resonant Frequency2100 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 51 nH, 25 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance51 nH | Q-Factor25 | DC Resistance0.82 Ω | Rated Current100 mA | Self Resonant Frequency1750 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 56 nH, 22 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance56 nH | Q-Factor22 | DC Resistance0.97 Ω | Rated Current100 mA | Self Resonant Frequency1760 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 68 nH, 22 | Status NRNDi| Production is active. Product is not recommended for new design. Expected lifetime: 2-5 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance68 nH | Q-Factor22 | DC Resistance1.12 Ω | Rated Current100 mA | Self Resonant Frequency1620 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 75 nH, 20 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance75 nH | Q-Factor20 | DC Resistance1.2 Ω | Rated Current160 mA | Self Resonant Frequency1550 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 82 nH, 20 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance82 nH | Q-Factor20 | DC Resistance1.25 Ω | Rated Current100 mA | Self Resonant Frequency1500 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 91 nH, 20 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance91 nH | Q-Factor20 | DC Resistance2.3 Ω | Rated Current120 mA | Self Resonant Frequency1350 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 100 nH, 20 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance100 nH | Q-Factor20 | DC Resistance2.52 Ω | Rated Current100 mA | Self Resonant Frequency1300 MHz | ||||
| WE-KI SMT Wire Wound Ceramic Inductor, 120 nH, 20 | Status Activei| Production is active. Expected lifetime: >10 years. | Product seriesWE-KI SMT Wire Wound Ceramic Inductor | Inductance120 nH | Q-Factor20 | DC Resistance2.66 Ω | Rated Current100 mA | Self Resonant Frequency1100 MHz |
