General Information | |
---|---|
Operating Temperature | -25 °C up to +105 °C |
Flame Test | VW-1 IEC 332-1 |
Style | UL 2651 |
Pitch | 1.27 mm |
Conductor Material | Copper |
Conductor Plating | Tin |
Electrical Properties | |
---|---|
VR | 300 V (RMS) |
Withstanding Voltage | 2000 V (AC) |
RISO | 100 MΩ |
R | 237 Ω |
Unbalanced Impedance | 105 Ω |
Wire Properties | |
---|---|
Stranded Wire Section (AWG) | 28 (AWG) |
Stranded Wire Section (Metric) | 0.089 (mm²) |
Packaging Properties | |
---|---|
Packaging | Bag |
Products
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Pitch (mm) | VR (V (RMS)) | R (Ω) | Test Condition R | Style | Insulator Material | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
63910415521CAB | SPEC | – | 4 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63910615521CAB | SPEC | – | 6 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 690001 | |
63910815521CAB | SPEC | – | 8 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 690001 | |
63910915521CAB | SPEC | – | 9 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63911015521CAB | SPEC | – | 10 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 612690 690001 | |
63911215521CAB | SPEC | – | 12 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 690001 | |
63911415521CAB | SPEC | – | 14 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 690001 | |
63911515521CAB | SPEC | – | 15 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63911615521CAB | SPEC | – | 16 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 690001 | |
63912015521CAB | SPEC | – | 20 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 690001 | |
63912415521CAB | SPEC | – | 24 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 690001 | |
63912515521CAB | SPEC | – | 25 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63912615521CAB | SPEC | – | 26 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 690001 | |
63913415521CAB | SPEC | – | 34 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | 612001 | |
63914015521CAB | SPEC | – | 40 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63915015521CAB | SPEC | – | 50 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63916015521CAB | SPEC | – | 60 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – | |
63916415521CAB | SPEC | – | 64 | 1.27 | 300 | 237 | 1 Kilometer | UL 2651 | PVC | 28 (AWG) | Bag | – |
Order Code | Datasheet |
---|---|
63910415521CAB | SPEC |
63910615521CAB | SPEC |
63910815521CAB | SPEC |
63910915521CAB | SPEC |
63911015521CAB | SPEC |
63911215521CAB | SPEC |
63911415521CAB | SPEC |
63911515521CAB | SPEC |
63911615521CAB | SPEC |
63912015521CAB | SPEC |
63912415521CAB | SPEC |
63912515521CAB | SPEC |
63912615521CAB | SPEC |
63913415521CAB | SPEC |
63914015521CAB | SPEC |
63915015521CAB | SPEC |
63916015521CAB | SPEC |
63916415521CAB | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins (Value) (pcs) | Pitch (mm) | VR (V (RMS)) | R (Ω) | Test Condition R | Style | Insulator Material | Stranded Wire Section (AWG) | Packaging | Design Kit | Samples |
---|
Use with
WR-DSUB Female IDC
WR-BHD 2.54 mm Male IDC Connector
WR-BHD 2.54 mm Male IDC Connector w. Ears
WR-WST REDFIT IDC SKEDD
WR-DSUB Female IDC w. UNC 4-40 Nut
WR-DSUB Male IDC
WR-DSUB Male IDC with UNC 4-40 Nut
WR-BHD 2.54 mm Board to Cable Transition Connector
WR-BHD 2.54 mm Female IDC Connector with Strain Relief
WR-MM Male IDC Connector
WR-MM Transition Connector
Assortments
Articles from this product series can be found in the following assortments: