Topology | Boost Converter |
Input voltage | 2.3-6 V |
Switching frequency | 900-1500 kHz |
Output 1 | 12 V / 0.3 A |
IC revision | 0.1 |
The XR2204P is a high frequency, highefficiency DC to DC converter with anintegrated 2.8A, 0.1Ω power switchcapable of providing an output voltage upto 26V. The fixed 1.2MHz allows the useof small external inductions andcapacitors and provides fast transientresponse. It integrates Soft start, Comp,.only need few components outside.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744777004 | SPEC | 8 files | WE-PD SMT Power Inductor | 4.7 | 4.9 | 4 | 40 | 7345 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples |
---|