IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments UCC28056 | Demoboard TIDA-01557

>92% Efficiency, 200W, <125mW Standby, Fast Transient, Desktop PC PSU Reference Design

Overview

TopologyPower Factor Correction
Input voltage85-265 V
Output 112 V / 16.5 A
IC revisionE1

Description

This reference design is a compact, high efficiency, fast transient, universal input, 12-V DC, 200-W nominal output, AC/DC power supply (PSU) targeted for desktop PCs and gaming adapters. The TIDA-01557 circuit consists of a front-end transition-mode (TrM) power factor correction (PFC) circuit based on the UCC28056, followed by an LLC stage for isolated DC/DC conversion based on UCC256301. For high efficiency needs, synchronous rectification is done using the UCC24612-2 synchronous rectifier controller and low RDS (on) MOSFETs CSD18511. This design does not need additional auxiliary power supply for meeting no-load and light-load specifications. The design can be used as an AC/DC power supply in applications that demand efficient power conversion and fast transient response.

Features

  • Peak overall efficiency of 92.5% at 230-V AC and 90.5% at 115-V AC, fan cooling needed up to 55°C ambient operation
  • High power factor > 0.96 at 230-V AC from 50% to 100% load meets PFC regulations and current THD as per IEC 61000-3-2 Class D
  • Very low no load power consumption of <125mW
  • Light load efficiency of >50% at 0.25W; > 79% at 2W; >81% at 4W
  • Single-Layer, CEM-1 material PCB design to achieve low cost; small PCB (70 x 125 x 35 mm) fits in both SFX12 and gaming adapter form-factor
  • Leading transient performance with half duty cycle response for line transient and dynamic load

Typical applications

  • AC Sources, DC Power Supplies & Electronic Loads / Merchant DIN Rail Power Supply

Products

Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples
890324023028SPEC
8 files WCAP-FTX2 Film Capacitors Across the mains220 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 10 13 8 14 Bulk
890324024005SPEC
7 files WCAP-FTX2 Film Capacitors Across the mains470 nF 275 X2 280 0.121.28 GΩ -40 °C up to +105 °C 12.5 15 10 16 Bulk
Order Code Data­sheet Simu­lation
890324023028SPEC
890324024005SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesApplicationCVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
H
(mm)
Packaging Samples