IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments LM5165DRCR | Demoboard TIDA-010055

Non-isolated power architecture with diagnostics reference design for protection relay modules

Overview

TopologyBuck Converter
Input voltage3-65 V
Switching frequency100-600 kHz
Output 13.3 V
IC revisionE1

Description

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an integrated inductor for size- and design-time-constrained applications, a HotRod™ package type for applications requiring low EMI and linear regulators (LDOs) for low ripple. Protections include a flat clamp TVS for input transient protection, an eFuse with configurable load current for overload protection and an ideal diode controller for input reversal protection. Additional features include an auto-switching power MUX, an analog temperature sensor, an input OK indication, a “no load” detection and a voltage supervisor.

Features

  • Power supplies for communication module: multiple non-isolated supply rails with varying load currents up to 1.5 A using a DC/DC converter with low IQ and EMI, DC/DC converter in HotRod™ package and DC/DC converter with Eco-mode™
  • Power supply for analog Input/output modules: ±12-V split-rail supply for analog IO modules generated from a 24-V wide input synchronous buck converter, split rail DC/DC converters and LDOs and a ±10.5-V split-rail supply generated from 24 V using power modules with an integrated inductor in inverted buck configuration
  • Performance testing:
    • Tested analog IO power supply performance by interfacing to high accuracy AC analog input and DC analog output reference designs
    • Tested communication module power supply performance by interfacing to RS-485 EVMs, CAN EVMs and 10/100 ethernet reference design or 10/100/100 copper or fiber interface EVM
  • Pre compliance testing: tested power supply for electrical fast transients (EFT) and surge per IEC61000-4 and radiated emission per CISPR22

Typical applications

  • 4–20 mA Loop-Powered Sensors
  • Automotive and Battery-Powered Equipment
  • High-Voltage LDO Replacement / General-Purpose Bias Supplies
  • Industrial Control Systems

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples
744777218SPEC
8 files WE-PD SMT Power Inductor 180 0.85 0.56 980 7345 Standard
Order Code Data­sheet Simu­lation
744777218SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IRP,40K
(A)
ISAT
(A)
RDC max.
(mΩ)
SizeVersion Samples