IC manufacturers Texas Instruments

IC manufacturers (99)

Texas Instruments DRV10983 | Demoboard TIDA-01373

Overview

TopologyOther Topology
IC revisionE1

Description

The TIDA-01373 is a reference hardware and software example of a scalable programming tool for the DRV10983, DRV10975, DRV10983-Q1, and DRV10987 integrated BLDC motor drivers. These devices feature configurable EEPROM registers that need to be set to motor-specific parameters. This reference design provides details on how to program up to 8 motor driver devices to user-specified EEPROM motor parameter values at one time.

Features

  • Input Voltage Range: 8 to 28 V
  • Total Driver H + L rDS(on): 250 mΩ
  • Drive Current: 2-A Continuous Winding Current (3-A Peak)
  • Sensorless Proprietary Back Electromotive Force (BEMF) Control Scheme
  • Continuous Sinusoidal 180° Commutation
  • No External Sense Resistor Required
  • For Flexibility User May Include External Sense Resistor to
    • Monitor Power Delivered to Motor
    • Flexible User Interface Options:
    • I2C Interface: Access Registers for Command and Feedback
    • Dedicated SPEED Pin: Accepts Either Analog or PWM Input
    • Dedicated FG Pin: Provides TACH Feedback
    • Spin-Up Profile Customizable With EEPROM
    • Forward-Reverse Control With DIR Pin
  • Integrated Step-Down Regulator to Efficiently Provide Voltage (5 V or 3.3 V) for Internal and External Circuits
  • Supply Current 3 mA With Standby Version (DRV10983)
  • Supply Current 180 µA With Sleep Version (DRV10983Z)
  • Overcurrent Protection
    • Lock Detection
    • Voltage Surge Protection
    • UVLO Protection
    • Thermal Shutdown Protection
    • Thermally-Enhanced 24-Pin HTSSOP

Typical applications

  • HVAC
  • Appliance Fan

More information

Products

Order Code Data­sheet Downloads Product seriesH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase process Samples
430182070816SPEC
4 files WS-TASV SMT Tact Switch 6x6 mm 7 160 1000000 Black not specified
Order Code Data­sheet
430182070816SPEC
Samples
Order Code Data­sheet Downloads Product seriesH
(mm)
Operation Force (Value)
(g)
Electrical Life
(Cycles)
Actuator ColorVaporphase process Samples