Topology | Other Topology |
IC revision | C |
This projection reference design presents a DLP® technology subsystem that is capable of creating displays up to 120 frames-per-second (fps) at only a single frame delay. The design focuses on the DLP470NE 1080p digital micromirror device (DMD) within the design to create a 1920×1080 display at 120 Hz, which can be integrated into a variety of end equipments such as gaming, home theater, laser TV, and simulation. Many personal electronics and video simulation applications require high-frame-rate, lowlatency solutions to display high-quality, fast-moving data and avoid introducing system delay between the video source and the projected image.
Remark: Schematic and BOM PDF are added with main PDF.
FeaturesDLP470NE capable of producing 1920×1080 images or Full HD 1080p resolution at 50 Hz, 60 Hz, 100 Hz, and 120 HzLow-latency design creates only one frame of delay through entire DLPC4422 subsystemHigh-DMD thermal capability allows systems to achieve brightness up to 4000 lumensPC software GUI available to program DLPC4422 display controller
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
7447789002 | SPEC | 8 files | WE-PD SMT Power Inductor | 2.2 | 5.6 | 23 | 7332 | Robust |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447789002 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | RDC max. (mΩ) | Size | Version | Samples |
---|