Topology | Other Topology |
IC revision | E2 |
The TIDA-00792 TI Design provides monitoring, balancing, primary protection and gauging for a 12 to 15 cell lithium-ion or lithium-iron phosphate based batteries. This board is intended to be mounted in an enclosure for industrial systems. The reference design subsystem provides battery protection and gauging configuration with parameters avoiding code development and provides high side protection switching to allow simple PACK- referenced SMBus communication for battery status even while protected.
Remark: BOM and User guide added with main PDF.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012206081 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 470 pF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012206087 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 4.7 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012206048 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 220 nF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 5 | 2.3 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012206052 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 1 µF | ±10% | 16 | 0603 | -55 °C up to +125 °C | 10 | 0.1 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | |||
885012207025 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012206081 | SPEC | ||
885012206087 | SPEC | ||
885012206048 | SPEC | ||
885012206052 | SPEC | ||
885012207025 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Samples |
---|