IC manufacturers Texas Instruments

IC manufacturers (96)

Texas Instruments BQ51221

Dual Mode 5-W (WPC and PMA) Single Chip Wireless Power Receiver

Overview

TopologyBuck Converter
Input voltage4-10 V
Output 18 V / 1.5 A
IC revisionA

Description

The bq51221 device is a fully contained wireless power receiver capable of operating in both the WPC and PMA protocols which allows a wireless power system to work with both WPC and PMA inductive charging standards. The bq51221 device provides a single device power conversion (rectification and regulation) as well as the digital control and communication for both standards. It also has autonomous detection of protocol and requires no additional active devices. The bq51221 device complies with the WPC v1.1 and PMA communication protocol. Together with the WPC or a PMA primary-side controller, the bq51221 device enables a complete wireless power transfer system for a wireless power supply solution. The receiver allows for synchronous rectification, regulation and control and communication to all exist in a market-leading form factor, efficiency, and solution size.

Features

  • Robust 5-W Solution With 50% Lower Losses for Improved Thermals
  • Inductorless Receiver for Lowest Height Profile Solution
  • Adjustable Output Voltage (4.5 to 8 V) for Coil and Thermal Optimization
  • Fully Synchronous Rectifier With 96% Efficiency
  • 97% Efficient Post Regulator
  • 79% System Efficiency at 5 W
  • WPC v1.1 and PMA Compliant Communication
  • Patented Transmitter Pad Detect FunctionImproves User Experience
  • I2C Communication with Host

Typical applications

  • Smart Phones, Tablets, and Headsets
  • Wi-Fi Hotspots
  • Handheld Devices
  • Power Banks

Products

Order Code Data­sheet Simu­lation Downloads Product seriesComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
Samples
760308201SPEC
7 files WE-WPCC Wireless Power Transfer Receiver Coil works with Qi Rx IC's 37 x 37 x 1.8 mm 10 3.5 200 15 50
Order Code Data­sheet Simu­lation
760308201SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
Samples