Topology | Wireless Power Transfer |
Output 1 | 3.3 V / 0.5 A |
Output 2 | 5 V / 0.4 A |
IC revision | 1.0 |
The TIDA-00669 is a BoosterPack reference design that provides a wireless charger and an entire battery managment solution to power any TI LaunchPad (www.ti.com/launchpad). This design is a highly integrated power management solution that is well-suited for low power applications. The primary method of storage is an exteranl Li-Polymer rechargable Battery.
Low cost off the shelf coil with on board wireless receiverExternal Li-Ion Li-Polymer Battery 1Ah-2Ah190uA quiescent current3.3Vdc buck/boost to power the Launchpad5V boost to power support circuitryStackable design allows for creating a complete solution
Order Code | Datasheet | Simulation | Downloads | Product series | µʹ @ 1 MHz | µʹ @ 13.56 MHz | µʹʹ @ 13.56 MHz | L (mm) | W (mm) | H (mm) | RS (GΩ) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
354005 | SPEC | 3 files | WE-FSFS Flexible Sintered Ferrite Sheet | 230 | 150 | 90 | 60 | 60 | 0.2 | 1 | – | – | – | – | – | – | – | |||
760308103206 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Receiver Coil | – | – | – | 28.9 | 15.7 | 0.76 | – | Qi - Airfuel Alliance | 28,9 x 15,7 x 0,76 mm | 7.5 | 1.55 | 380 | 23 | 16 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
354005 | SPEC | ||
760308103206 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | µʹ @ 1 MHz | µʹ @ 13.56 MHz | µʹʹ @ 13.56 MHz | L (mm) | W (mm) | H (mm) | RS (GΩ) | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|