Topology | Boost Converter |
Input voltage | 4.5-14 V |
Output 1 | 9.5 V / 1.5 A |
IC revision | A |
High performance, 10Watt (5W per speaker) portable audio amplifier that includes everything you need to implement a BMS (Battery Management Solution) for a portable audio amplifier (including a Charger, Fuel (Gas) Gauge and Protection for a 1S1P 18650 2400mAh Lithium battery) for a Class D Audio Amplifier. Get extended operating time by using efficient power regulators, Class D amplifier and proper battery management.
REMARK: BOM & Schematic is added with maIn Pdf
High performance, 10Watt (5W per speaker) portable audio amplifierIncludes everything that is needed for a battery management solution for a portable audio amplifier (charger, fuel (gas) gauge and protection for a 151P 18650 lithium battery)Class D audio amplifier 0.01% THDExtended play time due to high efficiency and proper battery management techniquesUltra-low power MSP430 microcontroller
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005063 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 220 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.25 | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012205031 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | 10 nF | ±10% | 16 | 0402 | -55 °C up to +125 °C | – | 3.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012206071 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 100 nF | ±10% | 25 | 0603 | -55 °C up to +125 °C | – | 3.5 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.4 | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012207025 | SPEC | 8 files | WCAP-CSGP MLCCs 10 V(DC) | 4.7 µF | ±10% | 10 | 0805 | -55 °C up to +125 °C | – | 10 | 0.02 GΩ | X7R Class II | 2 | 1.25 | 0.5 | – | – | 1.25 | – | – | – | 7" Tape & Reel | |||
885012208069 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | 10 µF | ±10% | 25 | 1206 | -55 °C up to +125 °C | – | 10 | 0.01 GΩ | X7R Class II | 3.2 | 1.6 | 0.5 | – | – | 1.6 | – | – | – | 7" Tape & Reel | |||
61300111121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | -40 °C up to +105 °C | – | – | 1000 MΩ | – | 2.54 | – | – | 1 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005063 | SPEC | ||
885012205031 | SPEC | ||
885012206071 | SPEC | ||
885012207025 | SPEC | ||
885012208069 | SPEC | ||
61300111121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|