Topology | Buck-Boost Converter |
Input voltage | 3.5-24 V |
Switching frequency | 800-1200 kHz |
Output 1 | 20.8 V / 8 A |
IC revision | A |
The BQ25710EVM-017 and BQ25713EVM-017 evaluation modules (EVM) are SMBus or I 2C-controlled NVDC-1 buck boost charger. The input voltage range is between 3.5 V and 24 V, with a programmable output of 1–4 cells and a charge output current range of 64 mA to 8.128 A. This EVM does not include the EV2400 interface device; the EV2400 must be ordered separately to evaluate the BQ2571x EVM.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437356022 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 2.2 | 9.5 | 10 | 19.6 | 20.3 | 24 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437356022 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|