IC manufacturers Texas Instruments

IC manufacturers (99)

Texas Instruments AMC1311DWVR | Demoboard TIDA-010065

High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

Overview

TopologyOther Topology
Input voltage2 V
IC revisionE2

Description

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom for low dropout regulator (LDO)) generates the isolated power. Shunts that are interfaced to ±50-mV input range isolation amplifiers configured as channel isolated inputs measure the current. Potential divider output interfaced to ±250-mV or ±12-V input range isolation amplifiers configured as group isolated inputs measure the voltage. The outputs of the isolation amplifiers interface directly to 24-bit delta sigma analog-to-digital converter (ADC) or are scaled to ±10 V using gain amplifiers and interfaced to 16-bit SAR ADC for performance evaluation. On-board digital diagnostics improves reliability and enhances system performance.

Features

  • Generation of high efficiency isolated supply of 5 or 5.4V (LDO head room) from 4.5 to 5.5 V input providing reinforced isolation
  • Measures three group isolated voltage inputs with a range of 3-350V providing pin compatible basic or reinforced isolation and three isolated current inputs from 40mA-12.5A providing reinforced isolation
  • ISO224 with input range of ±12V input range connects directly to low power current transformer output as per IEC 60044-8
  • Measurement of DC voltage and current with 1us fast fault detection comparator path
  • Gain scaling of isolation amplifier output to ADS8588H input range of ±10V using instrumentation, precision or general purpose amplifiers
  • Achieves ±0.2% accuracy for both voltage and current using 16-bit SAR or 24-bit delta-sigma ADC

Typical applications

  • AC analog input module / Multifunction relay

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples
885012206040SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)10 nF ±10% 16 0603 -55 °C up to +125 °C 3.510 GΩ X7R Class II 1.6 0.8 0.4 7" Tape & Reel 0.8
74279228260SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead 0603 -55 °C up to +125 °C 1.6 0.8 0.3 26 39 515 MHz 6500 33 0.8 High Current
Order Code Data­sheet Simu­lation
885012206040SPEC
74279228260SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
PackagingZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
Type Samples