IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics Viper27LN

Off-line high voltage converters

Overview

TopologyFlyback Converter
Input voltage90-265 V
Switching frequency54-66 kHz
Output 15 V / 2.4 A
IC revision5

Description

The device is an off-line converter with an 800 V rugged power section, a PWM control, two levels of over-current protection, overvoltage andoverload protections, hysteretic thermal protection, soft-start and safe auto-restart after any fault condition removal. Burst mode operationand device very low consumption help to meet the standby energy saving regulations.

Advance frequency jittering reduces EMI filter cost. Brown-out function protects the switch mode ower supply when the rectified input voltagelevel is below the normal minimum level specified for the system. The high voltage start-up circuit is embedded in the device.

Features

  • 800 V avalanche rugged power section
  • PWM operation with frequency jittering for low EMI
  • Operating frequency:
  • – 60 kHz for L type
  • – 115 kHz for H type
  • Standby power < 50 mW at 265 Vac
  • Limiting current with adjustable set point
  • Adjustable and accurate overvoltage protection
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown

Typical applications

  • Auxiliary power supply for consumer and home equipments ,Low / medium power AC-DC adapters
  • SMPS for set-top boxes, DVD players and recorders, white goods
  • ATX auxiliary power supply

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750871111SPEC
5 files MID-OLSTM Offline Flyback Transformers for STMicroelectronics 85 - 272 V (AC) 5 2.4 12 60 1.7 13.9:1:2.6 4000 21 25 16 THT EE20/10/6
Order Code Data­sheet Simu­lation
750871111SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples