IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics Viper26L

Fixed frequency VIPerTM plus family

Overview

TopologyFlyback Converter
Input voltage120-375 V
Switching frequency54-66 kHz
Output 112 V / 1 A
IC revision1

Description

The device is an off-line converter with an 800 Vavalanche ruggedness power section, a PWMcontroller, user defined overcurrent limit,protection against feedback networkdisconnection, hysteretic thermal protection, softstart up and safe auto restart after any faultcondition.Advance frequency jittering reduces EMI filtercost. Burst mode operation and the devices verylow consumption both help to meet the standardset by energy saving regulations

Features

800 V avalanche rugged power section

  • PWM operation with frequency jittering for lowEMI
  • Operating frequency:– 60 kHz for L type– 115 kHz for H type
  • Standby power < 50 mW at 265 VAC
  • Limiting current with adjustable set point
  • On-board soft-start
  • Safe auto-restart after a fault condition
  • Hysteretic thermal shutdown

Typical applications

  • LED drivers
  • Auxiliary power supply for appliances
  • Power metering
  • SMPS for set-top boxes, DVD players and recorders

Products

Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
750810132SPEC
5 files MID-OLSTM Offline Flyback Transformers for STMicroelectronics 85 - 265 V (AC) 12 1 12 60 1.6 5.89:1:1 1 2000 26.67 26.67 17.27 THT EPC25
Order Code Data­sheet Simu­lation
750810132SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesVINVOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples