IC manufacturers STMicroelectronics

IC manufacturers (96)

STMicroelectronics PM8804 | Demoboard STEVAL-POE002V1

Power over Ethernet - PD converter with 5 V 8 A output, synchronous Flyback, IEEE802.3bt standard compliant

Overview

TopologyFlyback Converter
Input voltage40-60 V
Switching frequency280 kHz
Output 15 V / 8 A
IC revision1

Description

The STEVAL-POE002V1 power device evaluation board is equipped with a DC-DC converter stage, managed by the PM8804 controller, which provides 40 W (5 V-8 A) on the output.The DC-DC converter stage is based on the fixed frequency Flyback topology with a secondary synchronous rectification managed by the controller via gate driver transformer.The evaluation board embeds also the PM8805 controller, dedicated to the Ethernet interface (compliant with the Standard IEEE802.3.af/at/bt) and to the full active bridgerectification.

Features

  • Based on PM8804 and PM8805
  • IEEE 802.3bt compliant PD interface
  • Works with power supplied from Ethernet LAN cables or local auxiliary sources
  • Line input voltage range: 40 to 60 VDC
  • Output voltage: 5 VDC ± 2.5%
  • Output current: 8 A
  • Peak-to-peak output ripple: < 50 mV
  • DC-DC full load efficiency: > 91%
  • Overall full load efficiency: > 90%
  • Transient response ΔV pk-pk 100% to 50% load step ≈ 700mV
  • Switching frequency ≈ 280 KHz

Typical applications

  • PoE powered devices such as IP phones, WLAN access points and network cameras / Telecom power supplies

Products

Order Code Data­sheet Simu­lation Downloads Product seriesWinding StyleNumber of windingsL1
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples
744272102SPEC
8 files WE-SL5 SMT Common Mode Line Filter sectional 2 1000 3600 950 0.18 80
Order Code Data­sheet Simu­lation
744272102SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesWinding StyleNumber of windingsL1
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
Samples