IC manufacturers STMicroelectronics

IC manufacturers (99)

STMicroelectronics L7983 | Demoboard STEVAL-L7983ADJ

Overview

TopologyBuck Converter
IC revisionRev 1

Description

The STEVAL-L7983ADJ step-down switching power supply evaluation board is based on the L7983PUR regulator in an DFN10 3x3 mm package with 12 V set output voltage. The selected switching frequency is 1 MHz and it can be adjusted by applying an external clock on the LNM/LCM pin or by changing the frequency programming resistor. STEVAL-L7983ADJ IMAGEThe step-down monolithic switching regulator can deliver up to 300 mA DC based on peak current mode architecture. The wide input voltage range and adjustable UVLO threshold meet the specification for 12 V, 24 V and 48 V industrial bus standards.

Features

  • 12 V to 60 V operating input voltage
  • Step-down (buck) conversion
  • 12 V output voltage
  • 300 mA DC max. output current
  • 1 MHz selected switching frequency
  • Dynamic Low Consumption Mode to Low Noise Mode selection
  • Internal soft-start
  • Synchronization to external clock
  • Internal compensation network
  • Auto recovery overcurrent, overvoltage and thermal protection
  • RoHS and China RoHS compliant
  • WEEE compliant (2012/19/UE RAEE II)

Typical applications

  • Power Supplies and Converters

More information

Products

Order Code Data­sheet Downloads Product seriesPins (Value)
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples
61300111121SPEC
6 files WR-PHD 2.54 mm THT Pin Header 1 Single Pin Header Straight 3 Bag
Order Code Data­sheet
61300111121SPEC
Samples
Order Code Data­sheet Downloads Product seriesPins (Value)
(pcs)
RowsGenderTypeIR
(A)
Packaging Samples