IC manufacturers STMicroelectronics

IC manufacturers (99)

STMicroelectronics L5973D

2.5 A switch step down switching regulator

Overview

TopologyBuck Converter
Input voltage4.4-36 V
IC revision16

Description

The L5973D is a step down monolithic power switching regulator with a minimum switch current limit of 2.5 A so it is able to deliver more than 2 ADC current to the load depending on the application conditions.The output voltage can be set from 1.235 V to 35 V. The high current level is also achieved thanks to an SO8 package with exposed frame, that allows to reduce the Rth(j-amb) down to approximately 40 °C/W.The device uses an internal P-channel D-MOS transistor (with a typical Rdson of 250 mΩ) as switching element to minimize the size of the external components.An internal oscillator fixes the switching frequency at 250 kHz. Having a minimum input voltage of 4 V only, it is particularly suitable for 5 V bus, available in all computer related applications.Pulse by pulse current limit with the internal frequency modulation offers an effective constant current short circuit protection.

Features

  • 2.5 A internal switch
  • Operating input voltage from 4 V to 36 V
  • 3.3 V / (±2%) reference voltage
  • Output voltage adjustable from 1.235 V to 35 V
  • Low dropout operation: 100 % duty cycle
  • 250 kHz internally fixed frequency
  • Voltage feedforward
  • Zero load current operation
  • Internal current limiting
  • Inhibit for zero current consumption
  • Synchronization
  • Protection against feedback disconnection
  • Thermal shutdownRemarks:-Refer page no 17Table 5.Inductor selection

Typical applications

  • Industrial: changers, car battery, DC-DC
  • Consumer: STB, DVD, TV, VCR, car radio,
  • Computer: printers, audio/graphic cards,
  • Networking: XDSL, modems, DC-DC modules

Products

Order Code Data­sheet Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples
74456115SPEC
8 files WE-PD4 SMT Power Inductor 15 2.9 3.6 0.06 17 SMT
74456122SPEC
8 files WE-PD4 SMT Power Inductor 22 2.6 3.1 0.095 14 SMT
74456133SPEC
8 files WE-PD4 SMT Power Inductor 33 2.3 2.6 0.12 13 SMT
Samples
Order Code Data­sheet Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Mount Samples