Topology | Buck Converter |
Input voltage | 4-36 V |
Switching frequency | 425-575 kHz |
Output 1 | 3.3 V / 2 A |
IC revision | 1 |
The A5974AD is a step-down monolithic power switching regulator with a minimum switch current limit of 2.5 A, it is therefore able to deliver up to 2 A DC current to the load depending on the application conditions. The output voltage can be set from 1.235 V to 35 V. The high current level is also achieved thanks to a HSOP8 package with exposed frame, that allows to reduce the RTHJ-A down to approximately 40 °C/W. The device uses an internal P-channel DMOS transistor (with a typical RDS(on) of 250 mΩ) as switching element to minimize the size of the external components. An internal oscillator fixes the switching frequency at 500 kHz. Having a minimum input voltage of only 4 V, it fits automotive applications requiring device operation even in cold crank conditions. Pulse-by-pulse current limit with the internal frequency modulation offers an effective constant current short-circuit protection
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
744771112 | SPEC | 8 files | WE-PD SMT Power Inductor | 12 | 7.4 | 4.9 | 26 | 1260 | Standard |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | Size | Version | Samples |
---|