Topology | Wireless Power Transfer |
Switching frequency | 0-16000 kHz |
Output 1 | 13.5 V / 1.1 A |
IC revision | 1.0 |
TS51111 WCSP WPC/PMA RX1.06/13/2016 9:13:00 AMTitleSize: Number:Date:Revision:Time: Sheet ofLetter13.5V/15W USB SW
Remarks- EVM is added with Ref Design pdf
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
760308103204 | SPEC | 7 files | WE-WPCC Wireless Power Transfer Receiver Coil | works with Qi Rx IC's | 38 x 30 x 0.8 mm | 16.7 | 2 | 430 | 11 | 32 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
760308103204 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Compliance | Size | L (µH) | IR (A) | RDC max. (mΩ) | fres (MHz) | Q (%) | Samples |
---|