Topology | Flyback Converter |
Input voltage | 85-265 V |
Output 1 | 16.05 V / 0.7 A |
IC revision | 1.1 |
This document describes the design example of a power supply using the STR-A6069HZ intended for the isolated flyback converter that supports universal inputs and a 15 V/0.7 A output. The STR-A6069HZ is a current mode PWM control IC with a built-in power MOSFET. In addition, the design example uses the SARS05 as a diode for the resistorcapacitor-diode (RCD) snubber, the SJPX-H3 as a fast recovery diode for the IC’s power supply and the secondaryrectifier.This document contains the following: the specifications of the design example, circuit diagrams, the bill of materials,the setting examples of component constants, a pattern layout example, and the evaluation results of the power supply characteristics. For more details on the parts listed in this document, refer to the corresponding data sheets.
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins | Rows | G (mm) | Gender | Type | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
890334023023CS | SPEC | 8 files | WCAP-FTXX Film Capacitors | Across the mains | 100 nF | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | ±10% | Pitch 10 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 310 | – | – | 13 | 7 | 13 | Boxed THT | – | – | 4 | – | – | Carton | |||
7448640416 | SPEC | 8 files | WE-FC Common Mode Power Line Choke | – | – | – | – | – | – | – | – | – | UT20V | -40 °C up to +125 °C | – | – | – | – | – | – | – | 0.6 | 24 | 1.38 | 250 | 2000 | MnZn | 21.3 | 16.6 | 22.5 | THT | 4 | – | 4.5 | – | – | – | |||
860020672011 | SPEC | 7 files | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | 22 µF | – | – | – | – | -40 °C up to +105 °C | 2 | ±20% | – | – | 10 | – | – | 2000 | 60 | 11 | 5 | – | – | – | 50 | – | – | 11 | – | – | – | – | – | – | – | – | Ammopack | |||
860241375002 | SPEC | 6 files | WCAP-AT1H Aluminum Electrolytic Capacitors | – | 10 µF | – | – | – | – | -25 °C up to +105 °C | 5 | ±20% | – | – | 20 | – | – | 10000 | 274 | 260 | 10 | – | – | – | 400 | – | – | 16 | – | – | – | – | – | – | – | – | Ammopack | |||
860080474012 | SPEC | 7 files | WCAP-ATLI Aluminum Electrolytic Capacitors | – | 330 µF | – | – | – | – | -55 °C up to +105 °C | 3.5 | ±20% | – | – | 10 | – | – | 3000 | 990 | 82.5 | 8 | – | – | – | 25 | – | – | 16 | – | – | – | – | – | – | – | – | Ammopack | |||
885012207086 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | 1 nF | – | – | – | 10 GΩ | – | – | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | |||
885012207097 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | 68 nF | – | – | – | 7.4 GΩ | – | – | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | 50 | – | – | 2 | 1.25 | 0.8 | – | – | – | – | – | – | 7" Tape & Reel | |||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | 1000 MΩ | – | 2.54 | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | 3 | – | – | – | – | – | 5.08 | – | – | THT | 2 | Single | – | Pin Header | Straight | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
890334023023CS | SPEC | ||
7448640416 | SPEC | ||
860020672011 | SPEC | ||
860241375002 | SPEC | ||
860080474012 | SPEC | ||
885012207086 | SPEC | ||
885012207097 | SPEC | ||
61300211121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | C | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | IR (A) | L (mH) | RDC max. (Ω) | VR (V (AC)) | VT (V (AC)) | Material | L (mm) | W (mm) | H (mm) | Mount | Pins | Rows | G (mm) | Gender | Type | Packaging | Samples |
---|