Topology | Other Topology |
Input voltage | 19-28 V |
IC revision | 1605 |
ROHM's 36V micro-step motor driver was designed to improve torque while decreasing noise at high speeds. 1/16-step driving is possible via CLK signal input and the excitation mode selection and for current decay mode, the ratio of FAST DECAY & SLOW DECAY can be freely set. So the optimum conditions for every motor can be realized.
・Low on-resistance DMOS, rated output current 2.0A・CLK-IN drive・1/16μ-step・Power-saving function・Forward rotation & reverse rotation switching function・TSD(Thermal Shutdown) circuit・OCP(Over Current Protection) circuit・UVLO(Under Voltage Locked Out) circuit・OVLO(Under Voltage Locked Out) circuit・Power ON reset function・Compact, thin-shape, and high heat dissipation package・Current decay mode selection(Mix decay)・One power supply system 36V・pin-compatible line up (BD63843EFV)
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710003 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | Wire Protector | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 15 | – | – | – | – | – | – | – | – | 3 | – | 10 | – | Horizontal | 17.5 | Box | ||
691102710002 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | Wire Protector | PCB | Yes | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | 10 | – | – | – | – | – | – | – | – | 2 | – | 10 | – | Horizontal | 17.5 | Box | ||
885012205061 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 1 nF | ±10% | 50 | 0402 | -55 °C up to +125 °C | 2.5 | 10 GΩ | X7R Class II | 1 | 0.5 | 0.25 | X7R0402102K050DFCT10000 | – | – | – | – | – | – | – | 0.5 | – | – | – | 7" Tape & Reel | |||
885012207098 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | ±10% | 50 | 0805 | -55 °C up to +125 °C | 2.5 | 5 GΩ | X7R Class II | 2 | 1.25 | 0.5 | X7R0805104K050DFCT10000 | – | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | |||
885012209013 | SPEC | 8 files | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 4.7 µF | ±10% | 16 | 1210 | -55 °C up to +125 °C | 5 | 0.1 GΩ | X7R Class II | 3.2 | 2.5 | 0.75 | X7R1210475K016DFCT10000 | – | – | – | – | – | – | – | 2 | – | – | – | 7" Tape & Reel | |||
824540261 | SPEC | – | 6 files | WE-TVSP Power TVS Diode | – | – | – | – | – | – | – | DO-214AB | -65 °C up to +150 °C | – | – | – | 6.86 | 5.91 | – | SMCJ26A | 26 | 30.4 | 35.7 | 1500 | 42.1 | – | – | 2.5 | – | – | – | – | ||
61300211121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 5.08 | – | – | – | – | – | – | – | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | ||
61300311121 | SPEC | – | 6 files | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | 1000 MΩ | – | 7.62 | – | – | – | – | – | – | – | – | 3 | Single | – | Pin Header | Straight | 3 | Bag |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710003 | SPEC | – | |
691102710002 | SPEC | – | |
885012205061 | SPEC | ||
885012207098 | SPEC | ||
885012209013 | SPEC | ||
824540261 | SPEC | – | |
61300211121 | SPEC | – | |
61300311121 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | Fl (mm) | Technical Reference | VDC (V) | VBR (V) | IPeak (A) | PDiss (W) | VClamp max. (V) | Pins | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|