Topology | Buck Converter |
Input voltage | 7-16 V |
Switching frequency | 200-1200 kHz |
Output 1 | 5 V / 5 A |
IC revision | 3 |
The ISL9444 is a triple-output synchronous buck controller that integrates three PWM controllers which are fully featured and designed to provide multi-rail power for use in products such as cable and satellite set-top boxes, VoIP gateways, cable modems, and other home connectivity products as well as a variety of industrial and general purpose applications. Each output is adjustable down to 0.7V. The PWMs are synchronized at 180°out-of-phase, thus reducing the input RMS current and ripplevoltage.The ISL9444 offers independent power-good indicators, programmable soft-start and tracking functions for ease of supply rail sequencing and integrated UV/OV/OC/OT protections in a space conscious 5mmx5mm QFN package. Switching frequency can be set between 200kHz and 1200kHzusing a resistor. The ISL9444 can be synchronized to another ISL9444 to reduce any beat frequency. The ISL9444 utilizes internal loop compensation to keep minimum peripheral components for a compact design and alow total solution cost. These devices are implemented with current mode control with feed-forward to cover various applications even with fixed internal compensations.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443320470 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 4.7 | 14.9 | 15.6 | 17.1 | 7.9 | Ferrite | 3.2 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443320470 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|