Topology | Buck Converter |
Input voltage | 4.5-18 V |
Switching frequency | 300-600 kHz |
Output 1 | 0.9 V |
Output 2 | 1 V |
IC revision | 0.00 |
The ISL85012 is a highly efficient, monolithic, synchronous buck regulator that can deliver 12A of continuous output current from a 3.8V to 18V input supply. The device uses current mode control architecture with a fast transient response and excellent loop stability.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443340068 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 0.68 | 22.5 | 21.2 | 23 | 3.1 | Ferrite | 0.64 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443340068 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|