Topology | Other Topology |
IC revision | ISL8117DEMO4Z |
ISL8117DEMO4ZIntersil's ISL8117 is the first 60V sync buck controller able to bypass the intermediate step-down conversion stage traditionally employed in industrial applications. The controller’s low duty cycle enables the direct step-down conversion from 48V to a 1V POL, making it possible for you to reduce system complexity and solution cost in a variety of applications.The easy-to-use ISL8117 offers a cost-effective and reliable alternative for applications where Vout to Vin ratio is low.
Wide input voltage range: 4.5V to 60VWide output voltage range: 0.6V to 54VLight-load efficiency enhancementLow ripple diode emulation mode with pulse skippingProgrammable soft-startSupports prebiased output with SR soft-startProgrammable frequency: 100kHz to 2MHzExternal syncPGOOD indicatorForced PWMAdaptive shoot-through protectionNo external current sense resistorUse lower MOSFET rDS(ON)Functional pins with default design values (ISL8117A)EN, RT, SS/TRK, MOD/SYNC, LGATE/OCSComplete protectionOvercurrent, overvoltage, over-temperature, undervoltagePb-free (RoHS compliant)
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7443340330 | SPEC | 8 files | WE-HCC SMT High Current Cube Inductor | 3.3 | 12.3 | 8.4 | 10.8 | 8.2 | Ferrite | 1.55 |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7443340330 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | Material | LR (µH) | Samples |
---|