Topology | Flyback Converter |
Input voltage | 85-264 V |
Switching frequency | 30-100 kHz |
Output 1 | 5 V / 3 A |
IC revision | 1.0 |
This document is an engineering report describing a 5 V / 3 A, 9 V / 3 A, 15 V / 3 A, 20 V 2.25 A USB PD PPS power supply. This power supply uses InnoSwitch3-Pro INN3368C-H301 IC and VP302 USB PD controller. This design shows the high power density and efficiency that is possible due to the high level of integration of the InnoSwitch3-Pro controller providing exceptional performance. This document contains the power supply specification, schematic, bill of materials, transformer documentation, printed circuit layout, and performance data.
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
632723300011 | SPEC | 6 files | WR-COM USB 3.1 Type C Receptacle Horizontal THR / SMT | USB 3.1 | Type C | Horizontal | Receptacle | 24 | THR | 20 | Tape and Reel |
Order Code | Datasheet | |
---|---|---|
632723300011 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Product series | Application | Interface Type | Type | Gender | Pins | Mount | Working Voltage (V (DC)) | Packaging | Samples |
---|