Topology | Buck Converter |
Input voltage | 2.3-5.5 V |
Switching frequency | 2700-3300 kHz |
Output 1 | 5.5 V / 1.2 A |
IC revision | 2 |
The NCP6332B/C, a family of synchronous buck converters, which is optimized to supply different sub systems of portable applications powered by one cell Li-ion or three cell Alkaline/NiCd/NiMH batteries.The devices are able to deliver up to 1.2 A on an external adjustable from 0.6 V to 3.3 V. Operation with 3 MHz switching frequency allows employing small size inductor and capacitors. Synchronous rectification and automatic PWM/PFM power save mode offer improved system efficiency.The NCP6334B/C is in a space saving, low profile 2.0 x 2.0 x 0.75 mm WDFN-8 package.
Remarks:
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744042001 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 1 | 2.7 | 2.6 | 177 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|