Topology | SEPIC Buck-Boost Topology |
Input voltage | 100-120 V |
Output 1 | 80 V / 0.1 A |
The NCL30082SMRTGEVB is designed to effectively evaluate the NCL30082, which is a PWM current mode controller targeting isolated flyback and non-isolated buck-boost constant current topologies. The controller operates in a quasi-resonant mode to provide high efficiency. Thanks to a novel control method, the device is able to precisely regulate a constant LED current from the primary side. This removes the need for secondary side feedback circuitry, biasing and an optocoupler. The device is highly integrated with a minimum number of external components. A robust suite of safety protection is built in to simplify the design. The device supports analog/digital dimming and thermal foldback.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
7447462152 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | 1500 | 0.19 | 0.2 | 8 | 1.8 | Heat Shrinking Tube |
Order Code | Datasheet | Simulation | |
---|---|---|---|
7447462152 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|