IC manufacturers Onsemi

IC manufacturers (96)

Onsemi NCL30002 | Demoboard DN05042/D

200-265 Vac Low Ripple Buck LED Driver

Overview

TopologyBuck Converter
Input voltage200-265 V
Output 1156 V / 0.02 A
IC revision1

Description

The NCL30002 is a switch mode power supply controller intended for low to medium power single stage power factor (PF) corrected LED Drivers. The device operates as a critical conduction mode(CrM) buck controller to regulate LED current at a high power factor for a specific line voltage range. The current limit threshold is tightly trimmed allowing open loop control techniques to reduce parts count while maintaining accurate current regulation and high power factor. CrM operation is particularly suited for LED applications as very high efficiency can be achieved even at low power levels. These are important in LED lighting to comply with regulatory requirements and meet overall system luminous efficacy requirements. In CrM, the switching frequency will vary with line and load. Switching losses are low as recovery losses in the output rectifier are negligible since the current goes to zero prior to reactivating the main MOSFET switch.

Features

  • Low 485 mV Current Sense threshold
  • Wide -40 to + 125 °C Temperature Range
  • Low typical 24 µA startup current
  • Fixed On time/Peak Current Power Factor Correction Control Architecture
  • Maximum Vcc of 20 Vdc
  • 500 mA Source / 800 mA Sink MOSFET Gate Driver
  • ± 3.1% Current limit accuracy across complete temperature range

Typical applications

  • LED Fluorescent Tube Replacements \ LED Bulbs \ LED Downlights
  • Power Factor Corrected LED Drivers

Products

Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples
7447462152SPEC
8 files WE-TI Radial Leaded Wire Wound Inductor 1500 0.19 0.2 8 1.8 Heat Shrinking Tube
Order Code Data­sheet Simu­lation
7447462152SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Version Samples