Topology | Flyback Converter |
Input voltage | 207-253 V |
Switching frequency | 10-130 kHz |
Output 1 | 35 V / 0.45 A |
IC revision | 2.2 |
The SSL2103 is a Switched Mode Power Supply (SMPS) controller IC that operates in combination with a phase cut dimmer directly from the rectified mains. It is designed to drive LED devices. The device includes a circuit to allow direct start-up from the rectified mains voltage.For dimmer applications, an integrated dedicated circuitry optimizes the dimming curve.• SSL2101: fully integrated LED driver for lamps up to 10 W• SSL2102: fully integrated LED driver for lamps up to 25 W• SSL2103: gives the application designer flexibility to:– Use an external power switch to allow the IC to provide any power– Use an external bleeder transistors to provide extended dimmer interoperability
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | RDC max. (mΩ) | Z @ 25 MHz (Ω) | L (mm) | H (mm) | W (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74477720 | SPEC | 8 files | WE-PD SMT Power Inductor | 100 | 1.3 | 0.75 | 7.5 | 7345 | Standard | – | – | – | 0.79 | 610 | – | 7.3 | 4.5 | 7.3 | |||
74275013 | SPEC | 7 files | WE-UKW EMI Suppression 6-Hole Ferrite Bead | – | – | – | – | – | THT | 950 | 1180 | 60 MHz | 3 | 20 | 650 | 25 | 6 | 10 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | fres (MHz) | Size | Version | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (A) | RDC max. (mΩ) | Z @ 25 MHz (Ω) | L (mm) | H (mm) | W (mm) | Samples |
---|