Topology | Buck Converter |
Input voltage | 85-276 V |
Switching frequency | 10-200 kHz |
Output 1 | 23 V / 0.8 A |
IC revision | 4.1 |
The SSL2101 is a Switched Mode Power Supply (SMPS) driver IC that operates in combination with a phase cut dimmer directly from the rectified mains. It is designed to drive LED devices. The device includes a high-voltage power switch, a circuit to allow start-up directly from the rectified mains voltage and a high-voltage circuitry to supply the phase cut dimmer.For dimmer applications, an integrated dedicated circuitry optimizes the dimming curve.• SSL2101: fully integrated LED driver for lamps up to 10 W• SSL2102: fully integrated LED driver for lamps up to 25 W• SSL2103: gives the application designer flexibility to:– Use an external power switch to allow the IC to provide any power– Use external bleeder transistors to provide extended dimmer interoperability
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74477120 | SPEC | 8 files | WE-PD SMT Power Inductor | 100 | 2.8 | 1.7 | 160 | – | 1260 | Standard | 1.6 | |||
744776233 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 330 | – | 0.59 | 1150 | 4.1 | 1054 | – | 0.52 | |||
744776268 | SPEC | 8 files | WE-PD2 SMT Power Inductor | 680 | – | 0.43 | 2250 | 2.7 | 1054 | – | 0.36 |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT (A) | RDC max. (mΩ) | fres (MHz) | Size | Version | IR (A) | Samples |
---|