IC manufacturers NXP

IC manufacturers (96)

NXP SSL1523A

SMPS ICs for mains LED drivers

Overview

TopologyFlyback Converter
Input voltage100-254 V
Switching frequency10-200 kHz
Output 125 V
IC revision1

Description

The SSL1523A is a Switched Mode Power Supply (SMPS) controller IC that operate directly from the rectified universal AC mains. It is implemented in the high-voltage Easy High Voltage Silicon-On-Insulator (EZ-HV SOI) process, combined with a low-voltage Bipolar Complementary Metal Oxide Semiconductor (BiCMOS) process. The device includes a high-voltage power switch and a start-up circuit that operates directly from the rectified mains voltage.A dedicated circuit for valley switching is built in, which makes a very efficient slim-line electronic concept for solid state lighting applications possible.The SSL1523A can operate in applications with a power range of up to 15 W.In the most basic applications, the SSL1523A act as a voltage source. Here, no additional secondary electronics are required. A combined voltage and current source can be realized with minimum costs for external components. Implementation of the SSL1523A renders an efficient and low cost power supply system for mains LED drivers.

Features

  • Designed for mains LED drivers up to 15 W
  • Integrated power switch: 6.5 Ω; 650 V
  • Operates from universal AC mains supplies (80 V to 276 V)
  • Adjustable frequency for flexible design
  •  RC oscillator for load insensitive regulation loop constant
  •  Valley switching for minimum switch-on loss
  •  Low standby power (< 100 mW) with frequency reduction at low power outputs
  •  Adjustable overcurrent protection
  •  Undervoltage protection
  •  Temperature protection
  •  Simple application with both primary and secondary (opto) feedback
  •  Available in a DIP8 package

Typical applications

  • Commercial lighting, such as cabinet or freezer lights
  • Retro-fit LED lamps
  • Other lighting applications
  • Channel letter lighting
  • Contour lighting
  • LED ballasts

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
760871038SPEC
4 files Transformer
Order Code Data­sheet Simu­lation
760871038SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples