Topology | Half-Bridge Converter symmetrical isolated |
The MTRDEVKSBNK144 is a development kit engineered for sensorless applications requiring one Brushless Direct Current (BLDC) motor, such as Heating, Ventilation, and Air Conditioning (HVAC) or electric pumps.Based on the 32-bit Arm® Cortex®-M based S32K1 microcontroller family, the MTRDEVKSBNK144 enables rapid prototyping and evaluation of the BLDC application without having to wait for the final hardware design. The MTRDEVKSBNK144 application software takes advantage of the Automotive Math and Motor Control Library Set and provides a complete reference implementation of the sensorless BLDC motor control application.
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Color | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
885012005057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | 22 pF | ±5% | 50 | 0402 | -55 °C up to +125 °C | 840 | 10 GΩ | NP0 Class I | 1 | 0.5 | 0.5 | 0.25 | 7" Tape & Reel | – | – | – | – | – | – | – | |||
74271132 | SPEC | 2 files | WE-STAR-TEC | – | – | – | – | -25 °C up to +105 °C | – | – | – | 40 | 24 | 20 | – | – | 7 - 8.5 | 141 | 241 | 603 | 755 | 4 W 620 | Grey |
Order Code | Datasheet | Simulation | |
---|---|---|---|
885012005057 | SPEC | ||
74271132 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Ø Cable (mm) | Z @ 25 MHz 1 turn (Ω) | Z @ 100 MHz 1 turn (Ω) | Z @ 25 MHz 2 turns (Ω) | Z @ 100 MHz 2 turns (Ω) | Material | Color | Samples |
---|