Topology | Buck Converter |
Input voltage | 2.7-5.5 V |
Switching frequency | 1500-2800 kHz |
Output 1 | 3.3 V / 0.5 A |
IC revision | A |
Step-down converter choices include a variety of linear and switching regulators. The MCP1603 500 mA synchronous buck regulator provides a low profile, cost effective, and efficient solution for devices like cellular telephones, USB-powered devices and hand held instruments. The device provides a solution with minimal board space because of the high-frequency operation, which reduces the size requirements of the external inductor and capacitor and the 1 mm maximum height TSOT package.The MCP1603 switches at a fixed frequency of 2.0 MHz when operating at a heavy load. This provides a low-noise, small size solution. When operating at light loads, the MCP1603 changes operation to a pulse frequency modulation (PFM) mode to minimize quiescent current drawn from the input source. No intervention is necessary for smooth transition from one mode to another.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|
744030003 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 3.3 | 0.65 | 0.72 | 130 | SMT | |||
744025004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.35 | 1.7 | 84 | SMT | |||
744030004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 0.48 | 0.5 | 100 | SMT | |||
744031004 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 4.7 | 1.2 | 0.9 | 75 | SMT | |||
744031006 | SPEC | 8 files | WE-TPC SMT Tiny Power Inductor | 6.8 | 0.85 | 0.75 | 45 | SMT |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IR (A) | ISAT (A) | fres (MHz) | Mount | Samples |
---|