IC manufacturers Microchip

IC manufacturers (96)

Microchip DM160232

DM160232 Serial Memory Single-Wire Evaluation Kit User’s Guide

Overview

TopologyOther Topology
IC revisionA

Description

The Serial Memory Single-Wire Evaluation Kit (DM160232) is an easy-to-use interactive user tool to demonstrate the best in class features, functionality and low-power operation of the AT21CS Series Serial EEPROM devices. The evaluation kit is for engineers, developers and decision makers to allow for fast system prototyping using the Single-Wire Interface (SWI) protocol. The Serial Memory Single-Wire Evaluation Kit includes a Graphical User Interface (GUI) which allows the user to configure, demonstrate and personalize the single-wire Serial EEPROM device.

Features

  • Supports Microchip’s Single-Wire Interface (SWI) protocol (AT21CS Series Serial EEPROMs)
    • Only two pins are needed to access the device (SI/O and GND)
    • Device family is self-powered via pull-up voltage on the SI/O signal
  • Variable Socket VPUP Voltage
    • Internal variable voltage from 1.7V to 3.6V
  • Includes SWI Graphical User Interface (GUI)
    • Supports Windows®7 or higher operating systems
    • Utilizes USB interface to communicate with user's PC
  • Supports USB Base Board firmware update via the FLexible In-system Programming (FLIP) Software Utility
    • For more details on the software utility, refer to FLIP Software Utility
  • Contains AT90USB1287, 8-bit AVR® Microcontroller
    • 128KB Flash, 64-pin, USB controller

Products