Topology | Buck Converter |
Input voltage | 5 V |
Output 1 | 1.8 V / 2.7 A |
Output 2 | 1.5 V / 2.7 A |
Output 3 | 2.5 V / 2.7 A |
Output 4 | 3.3 V / 2.7 A |
Output 5 | 1.1 V / 2.7 A |
Output 6 | 2.8 V / 2.7 A |
Output 7 | 1.2 V / 2.7 A |
IC revision | 1.0.1 |
The XRP6670 is a synchronous current mode PWM step-down (buck) regulator capable of delivering up to 3 Amps. A 2.6V to 5.5V inputvoltage range allows for single supply operation from industry standard 3.3V and 5V power rails. Based on a current mode PWM control scheme, the XRP6670 operating frequency is programmable between 300kHz and 2.5MHzvia an external resistor. This flexibility allows the XRP6670 to optimize component selection and reduce component count and solution footprint. It provides a low output voltage ripple, excellent line and load regulation and has a 100% duty cycle LDO mode. Output voltage is adjustable to as low as 0.8V with a better than 2% accuracy while a low quiescent current supports the most stringent battery operating conditions.Built-in over-temperature, overcurrent, short circuit and under-voltage lock-out protections insure safe operations under abnormal operating conditions.The XRP6670 is offered in a RoHS compliant, “green”/halogen free 3mmx3mm 10-pin DFN package.
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
74437346015 | SPEC | 8 files | WE-LHMI SMT Power Inductor | 1.5 | 9.1 | 11.2 | 27.6 | 15 | 45 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
74437346015 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (µH) | IRP,40K (A) | ISAT,10% (A) | ISAT,30% (A) | RDC max. (mΩ) | fres (MHz) | Mount | Samples |
---|