IC manufacturers Maxim Integrated

IC manufacturers (96)

Maxim Integrated MAX17606 | Demoboard MAX17606

MAX17606 Synchronous Flyback Evaluation Kit

Overview

TopologyFlyback Converter
Input voltage18-36 V
Output 15 V / 3 A

Description

The MAX17606 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates an isolated 15W synchronous flyback DC-DC converter. The circuit usesthe MAX17606 secondary synchronous rectifier driver in a 6-pin SOT23 package, as well as the MAX17597 peak current mode flyback controller in a 16-pin TQFN package.The EV kit circuit is configured to deliver an isolated +5V output voltage and provides up to 3A of output current. The EV kit isprogrammed to operate at a 200kHz switching frequency. An optocoupler, along with the transformer, provides the galvanicisolation between input and output, up to 1875VRMS.

Features

● 18V to 36V DC Input Range● Isolated Output: +5V DC, 3A● Compact Design with High (200kHz) Switching Frequency● 90% Peak Efficiency● Low-Cost Flyback Design● Galvanic Isolation up to 1875VRMS● Proven PCB Layout● Fully Assembled and Tested

Typical applications

  • High-Efficiency Isolated Flyback Converters

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
750342955SPEC
4 files Transformer
Order Code Data­sheet Simu­lation
750342955SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples