Topology | Buck Converter |
Input voltage | 5-14 V |
Switching frequency | 300-1000 kHz |
Output 1 | 3.3 V / 25 A |
IC revision | 1 |
The MAX15301 evaluation kit (EV kit) is a proven application circuit design for the MAX15301 digital DC-DC controller integrated circuit (IC). The EV kit allows the userto easily modify and test the EV kit with different operating conditions. The EV kit can be used as a standalone board if desired. However, to take full advantage of the IC’scapability, the user must connect the EV kit to a PC with the Maxim PowerTool MAXPOWERTOOL002# USB-to- PMBus™ interface dongle and then control and monitorthe EV kit with Maxim’s digital PowerTool graphical user interface (GUI) software. The PowerTool GUI allows a PC to control the PMBus interface and to collect real-timedata from the EV kit. The PowerTool is Windows XP®, Windows Vista®, and Windows®7 compatible. It providesa simple interface for exercising the features of the IC.The EV kit ships with the MAX15301AA02+CJK installed, but can also be used to evaluate other pin-compatibleMAX15301xxxx ICs with replacement of U1. Request a free sample when ordering the EV kit.
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
744308033 | SPEC | 8 files | WE-HCM SMT High Current Flat Wire Inductor | 330 | 305 | 25 | 27.3 | 32 | 0.37 | MnZn |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | Material | Samples |
---|