Topology | Flyback Converter |
Input voltage | 400 V |
Output 1 | 24 V / 1.4 A |
IC revision | 1.0 |
This is a 33W open frame isolated off-line switching power supply evaluation board, targeted for power supply with three-phase input or an ultra-wide input voltage range. The board demonstrates the possibility of extending voltage working range up to 1500V by cascading an external MOSFET. It features the 5th generation quasi-resonant CoolSETTM (ICE5QR2270AZ), together with Infineon’s 800V CoolMOSTM P7 superjunction MOSFET (IPD80R2K4P7).
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691412120002B | SPEC | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | -40 °C up to +105 °C | – | – | – | – | 8.5 | – | – | – | Box | – | 2 | – | – | – | – | – | -40 °C up to +105 °C | – | – | 3.5 | – | ||
691201620002 | SPEC | – | 6 files | WR-TBL Series 2016 - 10.16 mm 45° Entry w. Rising Cage Clamp | 2 | Rising Cage Clamp | PCB | Yes | 45° | 12 to 30 (AWG) 3.31 to 0.05 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 15.24 | – | – | – | Box | – | 24 | – | – | – | – | – | -30 °C up to +120 °C | – | – | 10.16 | – | ||
7447462022 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | 5075 | -40 °C up to +125 °C | – | – | – | – | 6 | 6 | 8.5 | – | – | 2.2 | 6.3 | 4.3 | 0.02 | 65 | Heat Shrinking Tube | – | – | – | – | – | – | |||
860010572003 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 22 µF | ±20% | 35 | – | – | – | 12 | – | – | 11 | – | – | – | Ammopack | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 108 | 7.7 | 2 | 5 | |||
860010574011 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 220 µF | ±20% | 35 | – | – | – | 12 | – | – | 11.5 | – | – | – | Ammopack | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 385 | 77 | 3.5 | 8 | |||
860010578016 | SPEC | 7 files | WCAP-ATG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 820 µF | ±20% | 35 | – | – | – | 12 | – | – | 20 | – | – | – | Ammopack | – | – | – | – | – | – | 2000 | -40 °C up to +85 °C | 1045 | 287 | 5 | 13 | |||
885012006057 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 pF | ±5% | 50 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206083 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206091 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 22 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206092 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 33 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012206095 | SPEC | 8 files | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | -55 °C up to +125 °C | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – | |||
885012106019 | SPEC | 8 files | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 220 nF | ±20% | 25 | 0603 | -55 °C up to +85 °C | – | 3.5 | 2.3 GΩ | X5R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Q (%) | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Endurance (h) | Operating Temperature | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
---|