Topology | Flyback Converter |
Input voltage | 85-300 V |
Output 1 | 5 V / 0.2 A |
Output 2 | 12 V / 2.66 A |
IC revision | 1.3 |
Below is the links of new app notes that your product are used and this is the last product for this family “fifth generation QR CoolSET and Controller”ICE5QR1070AZhttps://www.infineon.com/dgdl/Infineon-ApplicationNote_ReferenceDesign_REF_5QR1070AZ_33W-AN-v01_00-EN.pdf?fileId=5546d4625ee5d4cd015ef0fceacd2654AN_201702_PL83_00833W Auxiliary SMPS for refrigerator usingREF_5QR1070AZ_33W1This document is an engineering report that describes a universal-input 24 W 12 V and 5 V off-line flybackconverter using the newest 5th generation Infineon quasi resonant CoolSET™ ICE5QR2270AZ. It offers highefficiency,low-standby power with selectable entry and exit standby power options, a wider VCC operating range with fast start-up, robust line protection with input Over Voltage Protection (OVP), and brownout and various modes of protection for a highly reliable system. This demo board is designed for users who wish to evaluate the performance of ICE5QR2270AZ and its ease of use.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710002 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | 17.5 | – | – | – | – | ||
691412120002B | SPEC | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | 2 | – | – | – | – | ||
7447462047 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | 4.7 | 4.2 | 3.7 | 0.03 | 40 | Heat Shrinking Tube | |||
750343101 | SPEC | 5 files | Transformer | – | – | – | – | – | – | 400 | – | 2 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710002 | SPEC | – | |
691412120002B | SPEC | – | |
7447462047 | SPEC | ||
750343101 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|