Topology | Flyback Converter |
Input voltage | 85-300 V |
Output 1 | 12 V / 3.41 A |
Output 2 | 5 V / 0.2 A |
IC revision | 1.0 |
This document is an engineering report that describes a universal input 42 W, 12 V and 5 V off-line flyback converter using the latest 5th generation Infineon QR CoolSET™ ICE5QR0680AZ which offers high efficiency, low standby power with selectable entry and exit standby power options, wide VCC operating range with fast start up, robust line protection with input OVP and brownout and various modes of protection for a highly reliable system. This demo board is designed for users who wish to evaluate the performance of ICE5QR0680AZ and its ease of use.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710002 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | – | 5 | 10 | – | 10 | Box | – | 17.5 | – | – | – | – | ||
691412120002B | SPEC | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 3.5 | 8.5 | – | – | Box | – | 2 | – | – | – | – | ||
890334023015 | SPEC | 8 files | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 47 nF | 310 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 10 | 13 | 4.5 | 9.5 | Bulk | – | – | – | – | – | – | |||
890334024002 | SPEC | 8 files | WCAP-FTXX Film Capacitors | – | Across the mains | – | – | – | – | 220 nF | 310 | X2 | 240 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 7 | 12.5 | Bulk | – | – | – | – | – | – | |||
7447462047 | SPEC | 8 files | WE-TI Radial Leaded Wire Wound Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 6 | 6 | 8.5 | – | 4.7 | 4.2 | 3.7 | 0.03 | 40 | Heat Shrinking Tube | |||
750343401 | SPEC | 5 files | Transformer | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +125 °C; including temp rise | – | 34.16 | 35.2 | 24 | Tray | 315 | – | 2.5 | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710002 | SPEC | – | |
691412120002B | SPEC | – | |
890334023015 | SPEC | ||
890334024002 | SPEC | ||
7447462047 | SPEC | ||
750343401 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | L (µH) | IR (A) | ISAT (A) | RDC max. (Ω) | fres (MHz) | Version | Samples |
---|