Topology | Flyback Converter |
Input voltage | 85-300 V |
Output 1 | 12 V / 3.66 A |
IC revision | 1.0 |
This document is an engineering report that describes a universal-input 44 W 12 V off-line flyback converter using the latest fifth-generation Infineon Fixed Frequency (FF) CoolSET™ ICE5AR0680AG, which offers highefficiency, low-standby power with selectable entry and exit standby power options, wide VCCoperating range with fast start-up, robust line protection with input Over Voltage Protection (OVP), and various modes of protection for a highly reliable system. This demonstrator board is designed for users who wish to evaluate the performance of ICE5AR0680AG in terms of optimized efficiency, thermal performance and EMI.
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
691102710002 | SPEC | – | 6 files | WR-TBL Series 102 - 5.00 mm Horizontal Entry Modular | 2 | Wire Protector | PCB | Yes | Horizontal | 22 to 14 (AWG) 0.75 to 1.5 (mm²) | – | – | – | – | – | – | – | 5 | 10 | – | 10 | Box | ||
691412120002B | SPEC | – | 6 files | WR-TBL Series 412B - 3.50 mm Screwless 45° Entry - 2.1 mm 2 Wires | 2 | Screwless | PCB | No | 45° | 14 to 20 (AWG) 2.08 to 0.518 (mm²) | – | – | – | – | – | – | -40 °C up to +105 °C | 3.5 | 8.5 | – | – | Box | ||
890324024005 | SPEC | 7 files | WCAP-FTX2 Film Capacitors | – | Across the mains | – | – | – | – | 470 nF | 275 | X2 | 280 | 0.1 | 21.28 GΩ | -40 °C up to +105 °C | 12.5 | 15 | 10 | 16 | Bulk |
Order Code | Datasheet | Simulation | |
---|---|---|---|
691102710002 | SPEC | – | |
691412120002B | SPEC | – | |
890324024005 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Product series | Pins | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | H (mm) | Packaging | Samples |
---|