IC manufacturers Analog Devices

IC manufacturers (96)

Analog Devices LTC7806 | Demoboard DC2951A

6V to 36V Input, 24V, 10A Output, Synchronous Boost Regulator with Input Current Monitor

Overview

TopologyBoost Converter
Input voltage6-36 V
Output 124 V / 10 A

Description

Demonstration circuit 2951A is a boost regulator featuring the LTC7806. The DC2951A operates from a 6V to 36V input voltage range and generates 24V, 10A output from a 12V input. When VIN ≥ 24V, VOUT follows VIN. Also, the LTC7806 has precision voltage reference, which can generate an output voltage with 2% tolerance over the full operating conditions. The 350kHz switching frequency operation results in small and efficient circuit. The converter achieves over 95% efficiency with 10A load. The demonstration circuit can be easily modified to regulate different output voltages.The DC2951A provides a high performance cost-effective solution for generating output voltages up to 36V from inputs as low as 5V.The LTC7806 data sheet gives a complete description of this part, its operation and application information and must be read in conjunction with the demo manual.

Features

  • 2-Phase Operation Reduces Required Input and Output -Capacitance and Power Supply Induced Noise
  • Synchronous Operation for Highest Efficiency and Reduced -Heat Dissipation
  • Wide Input Voltage Range: 4.5V to 40V, Operates Down to 1V -After Start-Up
  • Output Voltage Up to 40V
  • Low Operating Quiescent Current: 18μA
  • PassThru™ Operation: 100% Duty Cycle Capability for -Synchronous MOSFET
  • RSENSE or Inductor DCR Current Sensing
  • Spread Spectrum Operation
  • Programmable Fixed Frequency (100kHz to 3MHz)
  • Phase-Lockable Frequency (100kHz to 3MHz)
  • Selectable Continuous, Pulse-Skipping, or Low Ripple Burst -Mode® Operation at Light Loads
  • Input Current Monitor Output
  • Internal LDO Powers Gate Drive from VBIAS or EXTVCC
  • Low Shutdown IQ: 1.5μA
  • Side Wettable 28-Lead 4mm × 5mm QFN Package
  • AEC-Q100 Automotive Qualification in Process

Typical applications

  • Communications
  • Audio and RF Power Amplifiers, Industrial
  • Medical
  • Automotive and Transportation

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples
885012206046SPEC
8 files WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 0603 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.8 0.4 7" Tape & Reel
Order Code Data­sheet Simu­lation
885012206046SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
Packaging Samples