IC manufacturers Allegro Microsystems

IC manufacturers (99)

Allegro Microsystems A80803 | Demoboard APEK80803KET-TS

A80803 Evaluation Board and Programming GUI

Overview

TopologyBuck-Boost Converter
IC revision1

Description

The A80803 Evaluation Board (EVB) is designed to aid system designers with the evaluation of the operation and performanceof the A80803, a multi-topology, fixed frequency, switch-mode DC/DC controller for LED lighting applications with built-in support for low/high-beam operation and remote configuration via SPI.The A80803 EVB is available in four configurations to support low/high-beam and fixed LED string applications. The EVB arrives configured to operate in one of four modes and has a mark on one of the silkscreen boxes in the top right of the EVB to identify in which mode the EVB is configured.

Features

  • Multi-topology controller, including changeover during high/low beam, provides flexibility in number of LEDs driven
  • Unique slew rate control solves over/undershoot issues during high/low intensity transition
  • Options for SPI control or EEPROM programming enable a choice of local uC interface or "standalone" cost optimized solution
  • Includes a local 5V/50mA linear regulator for low power uC or external circuitry
  • Incorporates extensive fault detection and reporting through SPI, or hardwired fault signals, for globally recognized safety compliance
  • Wide input and output voltage covers a broad range of use cases

Typical applications

  • Automotive Lighting