Markus Stark - Geschäftsleitung/General Management, Head of Product Technology and Strategy Passive
Markus Stark
REDCUBE Terminal
18. July 2025
Reading time: 10 Min.

REDCUBE Terminals for automotive applications

Content you may also like

SN025

In a wide variety of automotive applications, it’s highly beneficial to use REDCUBE PRESS-FIT terminals for robust high-power connections at the PCB level. They're widely employed for connecting wiring with cable lugs to circuit boards. The current rating of REDCUBE PRESS-FIT is seriously impressive. Even with the same power output, these components generate the least amount of heat compared to alternatives for powering PCBs. In the Support-Note SN025 the technology behind the REDCUBE PRESS-FIT terminals will be explained and the processing will be clarified. Additionally some design hints and further tips will be presented.


Content:

  • The Press-FIT Technology
  • Application
  • Processing
  • Design Hints

 

Download: SN025